SLVS537C June 2004 – May 2025 UA78M-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output voltage | VI = 7V to 20V, and IO = 5mA to 350mA | 4.8 | 5 | 5.2 | V | ||
| TJ = full range | non-M3 version only | 4.75 | 5.25 | ||||
| VI = 7.2V to 20V, and IO = 5mA to 350mA | TJ = –40°C to 125°C | M3 version only | 4.75 | 5.25 | |||
| Output voltage line regulation | IO = 200mA, VIN = 7V to 25V | non-M3 version only | 3 | 100 | mV | ||
| IO = 200mA, VIN = 7.2V to 25V | M3 version only | 13 | 30 | ||||
| IO = 200mA, VIN = 8V to 25V | non-M3 version only | 1 | 50 | ||||
| M3 version only | 13 | 30 | |||||
| Ripple rejection | VI = 8V to 18V, f = 120Hz | IO = 100mA, TJ = full range | non-M3 version only | 62 | dB | ||
| IO = 100mA, TJ = –40°C to 125°C | M3 version only | 56 | |||||
| IO = 300mA | non-M3 version only | 62 | 80 | ||||
| M3 version only | 50 | 58 | |||||
| Output voltage load regulation | IO = 5mA to 500mA | non-M3 version only | 20 | 100 | mV | ||
| M3 version only | 25 | 60 | |||||
| IO = 5mA to 200mA | non-M3 version only | 10 | 50 | ||||
| M3 version only | 5 | 20 | |||||
| Temperature coefficient of output voltage | IO = 5mA | TJ = full range | non-M3 version only | –1 | mV/°C | ||
| TJ = –40°C to 125°C | M3 version only | –1 | |||||
| Output noise voltage | f = 10 Hz to 100 kHz | non-M3 version only | 40 | 200 | µV | ||
| M3 version only | 120 | 200 | |||||
| Dropout voltage | non-M3 version only | 2.0 | V | ||||
| M3 version only | 2.0 | ||||||
| Bias current | non-M3 version only | 4.5 | 6 | mA | |||
| M3 version only | 3.5 | 4.5 | 6 | ||||
| Bias current change | VI = 8V to 25V, IO = 200mA | TJ = full range | non-M3 version only | 0.8 | mA | ||
| TJ = –40°C to 125°C | M3 version only | 0.8 | |||||
| IO = 5 mA to 350mA | TJ = full range | non-M3 version only | 0.5 | ||||
| TJ = –40°C to 125°C | M3 version only | 0.5 | |||||
| Short-circuit output current | VI = 35V | non-M3 version only | 300 | mA | |||
| VI = 30V | M3 version only | 400 | |||||
| Peak output current | non-M3 version only | 700 | mA | ||||
| M3 version only | 760 | ||||||