SLVSAX9G September 2011 – November 2025 DRV8818
PRODUCTION DATA
After the supply voltage on the VM pin has crossed the undervoltage threshold VUVLO, the SLEEPn pin is logic high, and tWAKE has elapsed, the device enters active operating mode. In this mode, the H-Bridge, charge pump, and internal logic are active and the device is ready to receive inputs.
This mode is enabled when -
SLEEPn pin is logic high
ENABLEn pin is logic low
RESETn pin is logic high
VM > VUVLO for VM