SLVSAX9G September 2011 – November 2025 DRV8818
PRODUCTION DATA
In a stepper motor, the set full-scale current (IFS) is the maximum current driven through either winding. This quantity depends on the VREF analog voltage and the sense resistor value (RSENSE). During stepping, IFS defines the current chopping threshold (ITRIP) for the maximum current step. The gain of DRV8818 is set for 8V/V.

To achieve IFS = 1.25A with RSENSE of 0.1Ω, set VREF to 1.56V.