SLVSCM2D October 2014 – December 2019 TPS1H100-Q1
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tCS,off1 | CS settling time from DIAG disabled | VIN = 5 V, Iload ≥ 5 mA. VDIAG_EN from 5 to 0 V. CS to 10% of sense value. | 10 | µs | ||
| tCS,on1 | CS settling time from DIAG enabled | VIN = 5 V, Iload ≥ 5 mA. VDIAG_EN from 0 to 5 V. CS to 90% of sense value. | 10 | µs | ||
| tCS,off2 | CS settling time from IN falling edge | VDIAG_EN = 5 V, Iload ≥ 5 mA. IN from 5 to 0 V. CS to 10% of sense value. | 10 | µs | ||
| VDIAG_EN = 5 V, Iload ≥ 5 mA. IN from 5 to 0 V. Current limit triggered. | 180 | µs | ||||
| tCS,on2 | CS settling time from IN rising edge | VVS = 13.5 V, VDIAG_EN = 5 V, Iload ≥ 100 mA. VIN from 0 to 5 V. CS to 90% of sense value. | 150 | µs | ||
Figure 2. CS Delay Characteristics
Figure 3. Open-Load Blanking Time Characteristics
Figure 4. Pin Current and Voltage Conventions