SLVSDC7F April 2017 – February 2022 DRV5032
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||||||
---|---|---|---|---|---|---|---|---|---|
NAME | SOT-23 (FA, FB, FC, AJ, ZE) |
SOT-23 (DU) |
TO-92 (FA, FB, FC, AJ, ZE) |
TO-92 (DU, FD) |
X2SON (FA, AJ) |
X2SON (DU, FD) |
|||
GND | 3 | 3 | 2 | 2 | 2 | 2 | — | Ground reference | |
OUT | 2 | — | 3 | — | 4 | — | O | Omnipolar output that responds to north and south magnetic poles | |
OUT1 | — | — | — | — | — | 4 | O | Unipolar output that responds to north magnetic poles near the top of the package | |
OUT2 | — | 2 | — | 3 | — | 3 | O | Unipolar output that responds to south magnetic poles near the top of the package | |
NC | — | — | — | — | 3 | — | — | No-connect. This pin is not connected to the silicon. It should be left floating or tied to ground. It should be soldered to the board for mechanical support. | |
VCC | 1 | 1 | 1 | 1 | 1 | 1 | — | 1.65-V to 5.5-V power supply. TI recommends connecting this pin to a ceramic capacitor to ground with a value of at least 0.1 µF. | |
Thermal Pad | — | — | — | — | PAD | PAD | — | No-connect. This pin should be left floating or tied to ground. It should be soldered to the board for mechanical support. |