SLVSDR2C November 2018 – March 2025 ADC12DJ3200QML-SP
PRODUCTION DATA
| ADDRESS | RESET | ACRONYM | REGISTER NAME | SECTION |
|---|---|---|---|---|
| 0x2B0 | 0x00 | SRC_EN | SYSREF Calibration Enable Register | Section 6.6.2.1 |
| 0x2B1 | 0x05 | SRC_CFG | SYSREF Calibration Configuration Register | Section 6.6.2.2 |
| 0x2B2-0x2B4 | Undefined | SRC_STATUS | SYSREF Calibration Status | Section 6.6.2.3 |
| 0x2B5-0x2B7 | 0x00 | TAD | DEVCLK Aperture Delay Adjustment Register | Section 6.6.2.4 |
| 0x2B8 | 0x00 | TAD_RAMP | DEVCLK Timing Adjust Ramp Control Register | Section 6.6.2.5 |
| 0x2B9-0x2BF | Undefined | RESERVED | RESERVED | — |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SRC_EN | ||||||
| R/W-0000 000 | R/W-0 | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R/W | 0000 000 | RESERVED |
| 0 | SRC_EN | R/W | 0 | 0: SYSREF calibration disabled; use the TAD register to manually control the TAD[16:0] output and adjust the DEVCLK delay (default) 1: SYSREF calibration enabled; the DEVCLK delay is automatically calibrated; the TAD register is ignored A 0-to-1 transition on SRC_EN starts the SYSREF calibration sequence. Program SRC_CFG before setting SRC_EN. Ensure that ADC calibration is not currently running before setting SRC_EN. |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SRC_AVG | SRC_HDUR | |||||
| R/W-0000 | R/W-01 | R/W-01 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R/W | 0000 00 | RESERVED |
| 3-2 | SRC_AVG | R/W | 01 | Specifies the amount of averaging used for SYSREF calibration. Larger values increase calibration time and reduce the variance of the calibrated value. 0: 4 averages 1: 16 averages 2: 64 averages 3: 256 averages |
| 1-0 | SRC_HDUR | R/W | 01 | Specifies the duration of each high-speed accumulation for SYSREF Calibration. If the SYSREF period exceeds the supported value, the calibration fails. Larger values increase calibration time and support longer SYSREF periods. For a given SYSREF period, larger values also reduce the variance of the calibrated value. 0: 4 cycles per accumulation, max SYSREF period of 85 DEVCLK cycles 1: 16 cycles per accumulation, max SYSREF period of 1100 DEVCLK cycles 2: 64 cycles per accumulation, max SYSREF period of 5200 DEVCLK cycles 3: 256 cycles per accumulation, max SYSREF period of 21580 DEVCLK cycles Max duration of SYSREF calibration is bounded by: TSYSREFCAL (in DEVCLK cycles) = 256 × 19 × 4(SRC_AVG + SRC_HDUR + 2) |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | SRC_DONE | SRC_TAD[16] | |||||
| R | R | R | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SRC_TAD[15:8] | |||||||
| R | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SRC_TAD[7:0] | |||||||
| R | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-18 | RESERVED | R | Undefined | RESERVED |
| 17 | SRC_DONE | R | Undefined | This bit returns a 1 when SRC_EN = 1 and SYSREF calibration is complete. |
| 16-0 | SRC_TAD | R | Undefined | This field returns the value for TAD[16:0] computed by the SYSREF calibration. This field is only valid if SRC_DONE = 1. |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TAD_INV | ||||||
| R/W-0000 000 | R/W-0 | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TAD_COARSE | |||||||
| R/W-0000 0000 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TAD_FINE | |||||||
| R/W-0000 0000 | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23-17 | RESERVED | R/W | 0000 000 | RESERVED |
| 16 | TAD_INV | R/W | 0 | Invert DEVCLK by setting this bit equal to 1. |
| 15-8 | TAD_COARSE | R/W | 0000 0000 | This register controls the DEVCLK aperture delay adjustment when SRC_EN = 0. Use this register to manually control the DEVCLK aperture delay when SYSREF calibration is disabled. If ADC calibration or JESD204B is running, TI recommends gradually increasing or decreasing this value (1 code at a time) to avoid clock glitches. See the Section 5.10 table for TAD_COARSE resolution. |
| 7-0 | TAD_FINE | R/W | 0000 0000 | See the Section 5.10 table for TAD_FINE resolution. |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TAD_RAMP_RATE | TAD_RAMP_EN | |||||
| R/W-0000 00 | R/W-0 | R/W-0 | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | RESERVED | R/W | 0000 00 | RESERVED |
| 1 | TAD_RAMP_RATE | R/W | 0 | Specifies the ramp rate for the TAD[15:8] output when the TAD[15:8] register is written when TAD_RAMP_EN = 1. 0: TAD[15:8] ramps up or down one code per 256 DEVCLK cycles. 1: TAD[15:8] ramps up or down 4 codes per 256 DEVCLK cycles. |
| 0 | TAD_RAMP_EN | R/W | 0 | TAD ramp enable. Set this bit if coarse TAD adjustments are desired to ramp up or down instead of changing abruptly. 0: After writing the TAD[15:8] register the aperture delay is updated within 1024 DEVCLK cycles 1: After writing the TAD[15:8] register the aperture delay ramps up or down until the aperture delay matches the TAD[15:8] register |