SLVSDR9F October 2016 – June 2026 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, AVDD, DVDD) | ||||||
| VVM | VM operating voltage | Gate drivers functional | 5.5 | 45 | V | |
| Logic functional | 4.5 | 45 | ||||
| IVM | VM operating supply current | VVM = 13.5 V; nSLEEP=1 | 5.5 | 7.5 | 12 | mA |
| I(SLEEP) | VM sleep mode supply current | nSLEEP = 0, VVM = 13.5 V, TA = 25°C | 14 | µA | ||
| nSLEEP = 0, VVM = 13.5 V, TA = 125°C(1) | 25 | |||||
| VDVDD | Internal logic regulator voltage | 2-mA load | 3 | 3.3 | 3.5 | V |
| 30-mA load, VVM = 13.5 V | 2.9 | 3.2 | 3.5 | |||
| VAVDD | Internal logic regulator voltage | 2-mA load | 4.7 | 5 | 5.3 | V |
| 30-mA load, VVM = 13.5 V | 4.6 | 5 | 5.3 | |||
| CHARGE PUMP (VCP, CPH, CPL) | ||||||
| VVCP | VCP operating voltage | VVM = 13.5 V; IVCP = 0 to 12 mA | 22.5 | 23.5 | 24.5 | V |
| VVM = 8 V; IVCP = 0 to 10 mA | 13.7 | 14 | 14.8 | |||
| VVM = 5.5 V; IVCP = 0 to 8 mA | 8.9 | 9.1 | 9.5 | |||
| IVCP | Charge-pump current capacity | VVM > 13.5 V | 12 | mA | ||
| 8 V < VVM < 13.5 V | 10 | |||||
| 5.5 V < VVM < 8 V | 8 | |||||
| CONTROL INPUTS (IN1/PH, IN2/EN, nSLEEP, MODE, nSCS, SCLK, SDI) | ||||||
| VIL | Input logic-low voltage | 0 | 0.8 | V | ||
| VIH | Input logic-high voltage | 1.5 | 5.25 | V | ||
| Vhys | Input logic hysteresis | 100 | mV | |||
| IIL | Input logic-low current | VIN = 0 V | –5 | 5 | µA | |
| IIH | Input logic-high current | VIN = 5 V | 70 | µA | ||
| RPD | Pulldown resistance | IN1/PH, IN2/EN, nSLEEP, nSCS, SCLK, SDI | 64 | 100 | 173 | kΩ |
| RPD | Pulldown resistance | MODE | 65 | kΩ | ||
| RPU | Pullup Resistance | MODE | 26 | kΩ | ||
| CONTROL OUTPUTS (nFAULT, WDFAULT, SDO) | ||||||
| VOL | Output logic-low voltage | IO = 2 mA | 0.1 | V | ||
| IOZ | Output high-impedance leakage | 5V pullup voltage | -2 | 2 | µA | |
| FET GATE DRIVERS (GH1, GH2, SH1, SH2, GL1, GL2) | ||||||
| VGSH | High-side VGS gate drive (gate-to-source) | VVM > 13.5 V; VGSH with respect to SHx | 10.5 | 11.5 | V | |
| VVM = 8 V; VGSH with respect to SHx | 5.7 | 6.8 | ||||
| VVM = 5.5 V; VGSH with respect to SHx | 3.4 | 4 | ||||
| VGSL | Low-side VGS gate drive (gate-to-source) | VVM > 10.5 V | 10.5 | V | ||
| VVM < 10.5 V | VVM – 2 | |||||
| IDRIVE(SRC_HS) | High-side peak source current (VVM = 5.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 10 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 20 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 50 | |||||
| IDRIVE = 3’b011 (DRV8703) | 70 | |||||
| IDRIVE = 3’b100 (DRV8703) | 100 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 145 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 190 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 240 | |||||
| IDRIVE(SNK_HS) | High-side peak sink current (VVM = 5.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 20 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 40 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 90 | |||||
| IDRIVE = 3’b011 (DRV8703) | 120 | |||||
| IDRIVE = 3’b100 (DRV8703) | 170 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 250 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 330 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 420 | |||||
| IDRIVE(SRC_LS) | Low-side peak source current (VVM = 5.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 10 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 20 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 40 | |||||
| IDRIVE = 3’b011 (DRV8703) | 55 | |||||
| IDRIVE = 3’b100 (DRV8703) | 75 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 115 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 145 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 190 | |||||
| IDRIVE(SNK_LS) | Low-side peak sink current (VVM = 5.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 20 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 40 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 85 | |||||
| IDRIVE = 3’b011 (DRV8703) | 115 | |||||
| IDRIVE = 3’b100 (DRV8703) | 160 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 235 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 300 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 360 | |||||
| IDRIVE(SRC_HS) | High-side peak source current (VVM = 13.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 10 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 20 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 50 | |||||
| IDRIVE = 3’b011 (DRV8703) | 70 | |||||
| IDRIVE = 3’b100 (DRV8703) | 105 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 155 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 210 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 260 | |||||
| IDRIVE(SNK_HS) | High-side peak sink current (VVM = 13.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 20 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 40 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 95 | |||||
| IDRIVE = 3’b011 (DRV8703) | 130 | |||||
| IDRIVE = 3’b100 (DRV8703) | 185 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 265 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 350 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 440 | |||||
| IDRIVE(SRC_LS) | Low-side peak source current (VVM = 13.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702) or IDRIVE = 3’b000 (DRV8703) | 10 | mA | ||
| R(IDRIVE) = 33kΩ to GND (DRV8702) or IDRIVE = 3’b001 (DRV8703) | 20 | |||||
| R(IDRIVE) = 200kΩ to GND (DRV8702) or IDRIVE = 3’b010 (DRV8703) | 45 | |||||
| IDRIVE = 3’b011 (DRV8703) | 60 | |||||
| IDRIVE = 3’b100 (DRV8703) | 90 | |||||
| R(IDRIVE) > 2MΩ to GND (DRV8702) or IDRIVE = 3’b101 (DRV8703) | 130 | |||||
| R(IDRIVE) = 68kΩ to AVDD (DRV8702) or IDRIVE = 3’b110 (DRV8703) | 180 | |||||
| R(IDRIVE) = 1kΩ to AVDD (DRV8702) or IDRIVE = 3’b111 (DRV8703) | 225 | |||||
| IDRIVE(SNK_LS) | Low-side peak sink current (VVM = 13.5V) | R(IDRIVE) < 1kΩ to GND (DRV8702-Q1) or IDRIVE = 3’b000 (DRV8703-Q1) | 20 | mA | ||
| R(IDRIVE) = 33 kΩ to GND (DRV8702-Q1) or IDRIVE = 3’b001 (DRV8703-Q1) | 40 | |||||
| R(IDRIVE) = 200 kΩ to GND (DRV8702-Q1) or IDRIVE = 3’b010 (DRV8703-Q1) | 95 | |||||
| IDRIVE = 3’b011 (DRV8703-Q1) | 125 | |||||
| IDRIVE = 3’b100 (DRV8703-Q1) | 180 | |||||
| R(IDRIVE) > 2 MΩ to GND (DRV8702-Q1) or IDRIVE = 3’b101 (DRV8703-Q1) | 260 | |||||
| R(IDRIVE) = 68 kΩ to AVDD (DRV8702-Q1) or IDRIVE = 3’b110 (DRV8703-Q1) | 350 | |||||
| R(IDRIVE) = 1 kΩ to AVDD (DRV8702-Q1) or IDRIVE = 3’b111 (DRV8703-Q1) | 430 | |||||
| IHOLD | FET holding current | Source current after tDRIVE | 10 | mA | ||
| Sink current after tDRIVE | 40 | |||||
| ISTRONG | FET holdoff strong pulldown | GHx | 750 | mA | ||
| GLx | 1000 | |||||
| R(OFF) | FET gate holdoff resistor | Pulldown GHx to SHx | 150 | kΩ | ||
| Pulldown GLx to GND | 150 | |||||
| CURRENT SHUNT AMPLIFIER AND PWM CURRENT CONTROL (SP, SN, SO, VREF) | ||||||
| VVREF | VREF input rms voltage | For current internal chopping | 0.3(2) | 3.6 | V | |
| RVREF | VREF input impedance | DRV8702-Q1 and DRV8703-Q1 VREF_SCL = 00 (100%) | 1 | MΩ | ||
| DRV8703-Q1 VREF_SCL = 2’b01, 2’b10 or 2’b11 | 175 | kΩ | ||||
| AV | Amplifier gain (DRV8702-Q1) | 60 < VSP < 225 mV; VSN = GND | 19.3 | 19.8 | 20.3 | V/V |
| AV | Amplifier gain (DRV8703-Q1) | GAIN_CS = 00; 10 < VSP < 450 mV; VSN = GND | 9.75 | 10 | 10.25 | V/V |
| GAIN_CS = 01; 60 < VSP < 225 mV; VSN = GND | 19.3 | 19.8 | 20.3 | |||
| GAIN_CS = 10; 10 < VSP < 112 mV; VSN = GND | 38.4 | 39.4 | 40.4 | |||
| GAIN_CS = 11; 10 < VSP < 56 mV; VSN = GND | 73 | 78 | 81 | |||
| VIO | Input-referred offset | VSP = VSN = GND | 5 | 10 | mV | |
| VIO(DRIFT) | Drift offset(2) | VSP = VSN = GND | 10 | µV/°C | ||
| ISP | SP input current | VSP = 100 mV; VSN = GND | –20 | µA | ||
| VSO | SO pin output voltage range | AV × Vio | 4.5 | V | ||
| C(SO) | Allowable SO pin capacitance | 1 | nF | |||
| PROTECTION CIRCUITS | ||||||
| V(UVLO2) | VM undervoltage lockout | VM falling; UVLO2 report | 5.25 | 5.45 | V | |
| VM rising; UVLO2 recovery | 5.4 | 5.65 | ||||
| V(UVLO1) | Logic undervoltage lockout | 4.5 | V | |||
| Vhys(UVLO) | VM undervoltage hysteresis | Rising to falling threshold | 100 | mV | ||
| V(CP_UV) | Charge pump undervoltage | VCP falling; CPUV report | VVM + 1.5 | V | ||
| VCP rising; CPUV recovery | VVM + 1.55 | |||||
| Vhys(CP_UV) | CP undervoltage hysteresis | Rising to falling threshold | 50 | mV | ||
| VDS(OCP) | Overcurrent protection trip level, VDS of each external FET (DRV8702-Q1) High side FETs: VDRAIN – SHx Low side FETs: SHx – SP/SL2 | R(VDS) < 1 kΩ to GND | 0.06 | V | ||
| R(VDS) = 33 kΩ to GND | 0.12 | |||||
| R(VDS) = 200 kΩ to GND | 0.24 | |||||
| R(VDS) > 2 MΩ to GND | 0.48 | |||||
| R(VDS) = 68 kΩ to AVDD | 0.96 | |||||
| R(VDS) < 1 kΩ to AVDD | Disabled | |||||
| VDS(OCP) | Overcurrent protection trip level, VDS of each external FET (DRV8703-Q1) High-side FETs: VDRAIN – SHx Low-side FETs: SHx – SP/SL2 | VDS_LEVEL = 3’b000 | 0.06 | V | ||
| VDS_LEVEL = 3’b001 | 0.145 | |||||
| VDS_LEVEL = 3’b010 | 0.17 | |||||
| VDS_LEVEL = 3’b011 | 0.2 | |||||
| VDS_LEVEL = 3’b100 | 0.12 | |||||
| VDS_LEVEL = 3’b101 | 0.24 | |||||
| VDS_LEVEL = 3’b110 | 0.48 | |||||
| VDS_LEVEL = 3’b111 | 0.96 | |||||
| VSP(OCP) | Overcurrent protection trip level, measured by sense amplifier | VSP with respect to GND | 0.8 | 1 | 1.2 | V |
| T(OTW) | Thermal warning temperature(1) | Die temperature TJ | 120 | 135 | 145 | °C |
| TSD | Thermal shutdown temperature(1) | Die temperature TJ | 150 | °C | ||
| Thys | Thermal shutdown hysteresis(1) | Die temperature TJ | 20 | °C | ||
| VC(GS) | Gate-drive clamping voltage | Positive clamping voltage | 16.3 | 17 | 17.8 | V |
| Negative clamping voltage | –1 | –0.7 | –0.5 | |||