SLVSEE0E February 2018 – May 2026 TPS1H200A-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| CL | 4 | O | Adjustable current limit. Connect to device GND if external current limit is not used. |
| DELAY | 5 | I/O | Function configuration when current limit; internal pullup |
| DIAG_EN | 2 | I | Enable the diagnostic function |
| FAULT | 3 | O | Open-drain diagnostic status output. Leave floating if not used. |
| GND | 6 | — | Ground |
| IN | 1 | I | Input control for output activation; internal pulldown |
| OUT | 7 | O | Output, source of the high-side switch, connected to the load |
| Thermal pad | — | — | Thermal pad. Connect to device GND or leave floating. |
| VS | 8 | I | Power supply, drain for the high-side switch |