SLVSEE0E February 2018 – May 2026 TPS1H200A-Q1
PRODUCTION DATA
Latch-off mode is active when the DELAY pin connects to GND through a capacitor. When a current limit is reached, the output current holds at the setting current, but latches off after a preset DELAY time (tdl1+ tdl2). tdl1 is the default delay time, and tdl2 is a configurable delay time set by a capacitor. Regardless of whether the current limit is removed or not, the output remains latched off. The output only recovers when IN is toggling.
Use Equation 2to calculate tdl2.
where
Figure 6-4 Latch-Off-Mode
Connection
Figure 6-5 Latch-Off-Mode Example