SLVSEE0E February 2018 – May 2026 TPS1H200A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING VOLTAGE | ||||||
| VVS(nom) | Nominal operating voltage | 4 | 40 | V | ||
| VVS(uvr) | Undervoltage restart | VVS rising | 3.5 | 3.7 | 4 | V |
| VVS(uvf) | Undervoltage shutdown | VVS falling | 3 | 3.2 | 3.4 | V |
| V(uv,hys) | Undervoltage shutdown, hysteresis | 0.5 | V | |||
| OPERATING CURRENT | ||||||
| I(op) | Nominal operating current | VVS = 13.5V, VIN = 5V VDIAG_EN = X V, IOUT = 0.5A ICL = 2A |
5 | mA | ||
| I(off) | Standby current | VVS = 13.5V VIN = VDIAG_EN = VCL = VOUT = 0V TJ = 25°C |
0.5 | µA | ||
| VVS = 13.5V VIN = VDIAG_EN = VCL = VOUT = 0V TJ = 125°C |
3 | |||||
| I(off,diag) | Standby current with diagnostics enabled | VVS = 13.5V VIN = 0V, VDIAG_EN = 5V |
3 | mA | ||
| t(off,deg) | Standby-mode deglitch time(1) | IN
from high to low if deglitch time ≥ t(off,deg), then the device enters into standby mode. |
12.5 | ms | ||
| Ilkg(out) | Output leakage current in OFF state | VVS = 13.5V VIN = VDIAG_EN = VOUT = 0V |
3 | µA | ||
| POWER STAGE | ||||||
| rDS(on) | ON state resistance | VVS ≥ 3.5V, TJ = 25°C | 200 | mΩ | ||
| VVS ≥ 3.5V, TJ = 150°C | 400 | |||||
| ICL(int) | Internal current limit | CL pin connected to GND | 3.5 | 4.8 | 6 | A |
| ICL(TSD) | Current-limit value percentage during thermal shutdown |
60% | ||||
| VDS(clamp) | Drain−to−source voltage internally clamped |
45 | 65 | V | ||
| OUTPUT DIODE CHARACTERISTICS | ||||||
| VF | Drain−to-source diode voltage | IN = 0, IOUT = −0.15A | 0.3 | 0.7 | 1 | V |
| IR(1) | Continuous reverse current from source to drain during a short-to-battery condition(1) |
t < 60s, VIN= 0V, TJ = 25°C. | 2 | A | ||
| IR(2) | Continuous reverse current from source to drain during a reverse-polarity condition(1) |
t
< 60s, VIN= 0V, TJ = 25°C GND pin 1kΩ resistor in parallel with diode. |
2 | A | ||
| LOGIC INPUT (IN, DIAG_EN) | ||||||
| VIH | Logic high-level voltage | 1.8 | V | |||
| VIL | Logic low-level voltage | 0.8 | V | |||
| Rpd,in | Logic-pin pulldown resistor | IN. VIN = 5V | 150 | 400 | kΩ | |
| DIAG_EN. VVS = VDIAG_EN = 5V | 350 | 850 | ||||
| DIAGNOSTICS | ||||||
| Ilkg(loss,GND) | Loss of ground output leakage current | 100 | µA | |||
| td(ol,on) | Open-load deglitch time in ON state | VIN = 5V, VDIAG_EN = 5V when IOUT < I(ol,on), duration longer than td(ol,on), open load is detected. |
200 | 300 | 450 | µs |
| I(ol,on) | Open-load detection threshold in ON state |
VIN = 5V, VDIAG_EN = 5V when IOUT < I(ol,on) duration longer than td(ol,on) open load is detected. |
10 | 20 | mA | |
| V(ol,off) | Open-load detection threshold in OFF state | VIN = 0V, VDIAG_EN = 5V when VVS – VOUT < V(ol,off) duration longer than td(ol,off) open load is detected. |
1.4 | 2.6 | V | |
| td(ol,off) | Open-load deglitch time in OFF state |
VIN = 0V, VDIAG_EN = 5V when VVS – VOUT < V(ol,off) duration longer than td(ol,off) open load is detected. |
200 | 300 | 450 | µs |
| I(ol,off) | OFF state output sink current | VIN = 0V, VDIAG_EN = 5V VVS = VOUT = 13.5V |
–75 | µA | ||
| VFAULT | FAULT low output voltage | IFAULT = 2mA | 0.2 | V | ||
| tFAULT | FAULT signal holding time(1) | 8.5 | ms | |||
| T(SD) | Thermal shutdown threshold(1) | 175 | °C | |||
| T(SD,rst) | Thermal shutdown status reset(1) | 155 | °C | |||
| T(sw) | Thermal swing shutdown threshold(1) | 60 | °C | |||
| T(hys) | Hysterisis for resetting the thermal shutdown and swing(1) | 10 | °C | |||
| CURRENT LIMIT AND DELAY CONFIGURATION | ||||||
| K(CL) | Current-limit current ratio(1) | 2500 | ||||
| VCL(th) | Current-limit internal threshold voltage(1) | 0.8 | V | |||
| dK(CL) / K(CL) | External current limit accuracy (IOUT – ICL × K(CL) × 100 / (ICL × K(CL)) |
Ilimit ≥ 0.25A, VVS – VOUT ≥ 2.5V | –20% | 20% | ||
| Ilimit ≥ 0.5A, VVS – VOUT ≥ 2.5V | –15% | 15% | ||||
| Ilimit ≥ 1.5A, Ilimit < 5A VVS – VOUT ≥ 2.5V |
–10% | 10% | ||||
| Idl(chg) | Delay pin charging current in latch-off mode(1) |
4.5 | µA | |||
| Vdl(th) | Pulling up threshold in auto-retry mode | 2.7 | V | |||
| Vdl(ref) | Internal reference voltage in latch-off mode |
1.45 | V | |||
| tdl1 | Internal fixed delay time(1) | 300 | 400 | 500 | µs | |
| tdl2 | Adjustable delay time by external capacitor on DELAY pin(1) | Connect with 3.3 µF capacitor as the maximum value. |
1000 | ms | ||
| tCL(deg) | Deglitch time when current limit (1) | IN
low to high or IN keeps high but thermal shutdown recovery,
VDIAG_EN = 5V the deglitch time from IN rising edge to FAULT reporting out. |
300 | 550 | µs | |
| IN
keeps high, VDIAG_EN = 5V the deglitch time from CL start-point to FAULT reporting out. |
80 | 200 | ||||
| thic(on) | On-time when in auto-retry mode(1) | 35 | 40 | 45 | ms | |
| thic(off) | Off-time when in auto-retry mode(1) | 0.8 | 1 | 1.2 | s | |