SLVSEE0E February 2018 – May 2026 TPS1H200A-Q1
PRODUCTION DATA
In a typical application, the TPS1H200A-Q1 device is controlled by a microcontroller. The device also supports stand-alone operation. IN and DIAG_EN have a 40V maximum DC rating, and can directly connect to the VS pin directly. When in auto-retry mode, the DELAY pin is connected to the VS pin through a 100kΩ resistor.
Figure 6-8 Stand-Alone
Operation in Latch-Off Mode
Figure 6-9 Stand-Alone
Operation in Auto-Retry Mode