SLVSFC9B October 2020 – March 2022 TPS25947
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Input supply voltage (VIN) | 12 V |
| Undervoltage threshold (VIN(UV)) | 10.8 V |
| Overvoltage threshold (VIN(OV)) | 13.2 V |
| Output power good threshold (VPG) | 11.4 V |
| Max continuous current | 5.5 A |
| Load transient blanking interval (tITIMER) | 2 ms |
| Output capacitance (COUT) | 470 μF |
| Output rise time (tR) | 20 ms |
| Overcurrent threshold (ILIM) | 6 A |
| Overcurrent response | Circuit breaker |
| Fault response | Latch-off |