SLVSFF1C December 2021 – November 2025 LM5123-Q1
PRODUCTION DATA
Table 8-1 shows the intended input, output, and performance parameters for this application example.
| DESIGN PARAMETER | VALUE |
|---|---|
| Minimum input supply voltage (VSUPPLY(MIN)) | 9V |
| Target output voltage (VLOAD) | 24V |
| Maximum load current (ILOAD) | 4A (96W) |
| Typical switching frequency (fSW) | 440kHz |