SLVSFF1C December 2021 – November 2025 LM5123-Q1
PRODUCTION DATA
When the device is enabled initially, the 120μs device configuration starts if VCC is greater than VVCC-UVLO. During device configuration, the light load switching mode and VOUT range are selected. The device configuration is reset when the device shuts down or VCC falls down below 2.2V. The preferred way to reconfigure the device is to shut down the device. During the configuration time, a 33kΩ internal EN pulldown resistor is connected, the minimum sourcing capability of the VCC regulator is 100mA and the RT pin is regulated to 0.5V by the internal RT regulator.