SLVSFF1C December 2021 – November 2025 LM5123-Q1
PRODUCTION DATA
The device provides an overvoltage protection (OVP) for boost converter output. The OVP comparator monitors the VOUT pin through an internal resistor voltage divider. If the VOUT pin voltage rises above the overvoltage threshold (VOVTH), OVP is activated. When OVP is triggered, the device turns off the low-side driver and turns on the high-side driver until zero current is detected in diode emulation or skip mode. In FPWM mode, the low-side driver is not turned off when the OVP is triggered.
After at least 40μs in OVP status, the device enters deep sleep mode and turns on the high-side driver 100%. The recommended VOUT capacitor (CVOUT) is 0.1μF.