SLVSFV5C July 2023 – July 2025 DRV8262
PRODUCTION DATA
The driver can experience different transient driving conditions that cause large currents to flow for a short duration of time. These include -
For these transient cases, the duration of drive time is another factor that impacts thermal performance in addition to copper area and thickness. In transient cases, the thermal impedance parameter ZθJA denotes the junction-to-ambient thermal performance. The figures in this section show the simulated thermal impedances for 1oz and 2oz copper layouts for the DDW package. These graphs indicate better thermal performance with short current pulses. For short periods of drive time, the device die size and package dominates the thermal performance. For longer drive pulses, board layout has a more significant impact on thermal performance. Both graphs show the curves for thermal impedance split due to number of layers and copper area as the duration of the drive pulse duration increases. Long pulses can be considered steady-state performance.