SLVSFV5C July 2023 – July 2025 DRV8262
PRODUCTION DATA
The device is designed to operate from an input voltage supply (VM) range from 4.5V to 60V. A 0.01µF ceramic capacitor rated for VM must be placed close to the VM pins of the device. In addition, a bulk capacitor must be included on VM.