SLVSFW1A December 2025 – October 2026 TPS1HC120-Q1
PRODMIX
To prevent thermal shutdown, TJ must be less than 150°C. If the output current is very high, the power dissipation can be large. Good PCB design can optimize heat transfer, which is absolutely essential for the long-term reliability of the device.
To achieve good thermal performance, connect the VBB pad to a large copper pour. On the top PCB layer, the pour can extend beyond the package dimensions. In addition to this, having a VBB plane on one or more internal PCB layers or on the bottom layer is recommended. Connect vias to these planes to the top VBB pour. Connecting the VOUT pad to a large copper pour on the board can also help to achieve better thermal performance.
If used in the design, place the CIC capacitor as close as possible to the VBB and GND pins of the device. If using a ground network for reverse battery protection, connect the CIC capacitor from the VBB net to the IC_GND net. Place the CVBB capacitor close to the VBB pin and connected to system ground to allow for best performance.
Place the RILIM resistor close to the ILIM and GND pins of the device. If using a ground network for reverse battery protection, connect the RILIM from the ILIM pin to the IC_GND net for best current limit performance.