SLVSFW1A December 2025 – October 2026 TPS1HC120-Q1
PRODMIX
The device is qualified for both automotive and industrial applications. The normal power supply connection is a 12V automotive system. The supply voltage must be within the range specified in the Recommended Operating Conditions.
| VBB VOLTAGE RANGE | NOTE |
|---|---|
| 3V to 6V |
Extended lower 12V automotive battery operation such as cold crank and start-stop. Device is fully functional and protected but some parametrics such as RON, current limit accuracy and timing parameters can deviate from specifications. Check the individual specifications in Electrical Characteristics to confirm the voltage range the device is applicable for. |
| 6V to 18V |
Nominal 12V automotive battery voltage range. All parametric specifications apply and the device is fully functional and protected. |
| 18V to 24V |
Extended upper 12V automotive battery operation such as double battery. Device is fully functional and protected but some parametrics such as RON, current limit accuracy, and timing parameters can deviate from specifications. Check the individual specifications in Electrical Characteristics to confirm the voltage range the device is applicable for. |
| 35V |
Load dump voltage. Device is operational and lets the pulse pass through without being damaged but does not protect against short circuits. |