SLVSG43B December 2023 – July 2025 TPSI3100-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| COMMON | ||||||
| CMTI | Common-mode transient immunity, static. | |VCM| = 1000V, VEN = 0V or VEN = 5V. |
100 | V/ns | ||
| TSD | Temperature shutdown | VVDDP = 5V | 173 | ℃ | ||
| TSDH | Temperature shutdown hysteresis | VVDDP = 5V | 32 | ℃ | ||
| SUPPLY | ||||||
| IVDDP_STBY | VDDP current in standby | VVDDP = 5V, EN = 0V, CE = 0V. Measure average current. |
25 | 45 | µA | |
| IVDDP_LOW | VDDP average current in steady state | VVDDP = 5V, EN = CE = 5V. Fault and alarm inputs tied to VSSP (device specific). IAUX = 0mA. Lowest power regulation. VVDDH in steady state, measure IVDDP. |
5.3 | mA | ||
| IVDDP_HIGH | VDDP average current in steady state | VVDDP = 5V, EN = CE = 5V. Fault and alarm inputs tied to VSSS (device specific). Highest power regulation. VVDDH in steady state, measure IVDDP. |
37 | mA | ||
| VVDDH | VDDH output voltage | VVDDP = 5V, EN = CE = 5V. Fault and alarm inputs tied to VSSS (device specific). |
16 | 17 | 18 | V |
| VVDDM | Average VDDM voltage when not sourcing current. | VVDDP = 5V, EN = CE = 5V. Fault and alarm inputs tied to VSSS (device specific). |
4.8 | 5.0 | 5.2 | V |
| IVDDH_STBY | Average standby current of VDDH supply. | VVDDP = 5V, EN = 0V, CE = 5V. Fault and alarm inputs tied to VSSS (device specific). |
48 | µA | ||
| IVDDM_STBY | Average standby current of VDDM supply. | VVDDP = 5V, EN = 0V, CE = 5V. Fault and alarm inputs tied to VSSS (device specific). |
105 | µA | ||
| POUT_VDDH | Maximum power transfer to VDDH. | VVDDP = 5V, EN = 0V, CE = 5V. |
55 | 72.8 | mW | |
| VVDDM_IAUX | Average VDDM voltage when sourcing external current. | VVDDP = 5V, EN = 0V, steady state. Fault and alarm inputs tied to VSSS (device specific). Source IAUX = 5mA from VDDM, measure VVDDM. CDIV2 = 1µF |
4.7 | 5.5 | V | |
| SUPERVISORY | ||||||
| VVDDP_UV_R | VDDP undervoltage threshold rising | VDDP rising. |
3.9 | 4.1 | 4.35 | V |
| VVDDP_UV_F | VDDP undervoltage threshold falling | VDDP falling |
3.8 | 3.9 | 4.25 | V |
| VVDDP_UV_HYS | VDDP undervoltage threshold hysteresis | 170 | mV | |||
| VVDDH_UV_R | VDDH undervoltage threshold rising | VDDH rising. | 11.9 | 13 | 14.2 | V |
| VVDDH_UV_F | VDDH undervoltage threshold falling. |
VDDH falling. | 9.6 | 10.4 | 11.5 | V |
| VVDDH_UV_HYS | VDDH undervoltage threshold hysteresis. |
2.5 | V | |||
| VVDDM_UV_R | VDDM undervoltage threshold rising | VDDM rising. | 3.4 | 3.7 | 3.9 | V |
| VVDDM_UV_F | VDDM undervoltage threshold falling. |
VDDM falling. | 3.1 | 3.4 | 3.7 | V |
| VVDDM_UV_HYS | VDDM undervoltage threshold hysteresis. |
0.3 | V | |||
| DRIVER | ||||||
| VVDRV_H | VDRV output voltage driven high | VVDDP = 5V, EN = 5V. VVDDH in steady state, no DC loading. Fault and alarm inputs tied to VSSS (device specific). |
16 | 17 | 18 | V |
| VVDRV_L | VDRV output voltage driven low | VVDDP = 5V, EN = 0V, VVDDH in steady state, VDRV sinking 10mA. Fault and alarm inputs tied to VSSS (device specific). |
0.1 | V | ||
| IVDRV_PEAK | VDRV peak output current during rise | VVDDP = 5V, EN = 0V → 5V, VVDDH in steady state, measure peak current. Fault and alarm inputs tied to VSSS (device specific). |
1.5 | A | ||
| VDRV peak output current during fall | VVDDP = 5V, EN = 5V → 0V, VVDDH in steady state, measure peak current. Fault and alarm inputs tied to VSSS (device specific). |
2.5 | A | |||
| RDSON_VDRV | Driver on resistance in low state. | Fault and alarm inputs tied to VSSS (device specific). |
1.5 | Ω | ||
| Driver on resistance in high state. | Fault and alarm inputs tied to VSSS (device specific). |
3.5 | Ω | |||
| VACT_CLAMP | Active clamp voltage when engaged. | VVDDP = 0V. Sink IVDRV = 300mA. Measure VDRV. |
1.9 | 2.5 | V | |
| DIGITAL INPUT/OUTPUT | ||||||
| VIT_+(EN) | Input threshold voltage rising on EN. |
VVDDP = 5V | 2.3 | 2.5 | 2.7 | V |
| VIT_-(EN) | Input threshold voltage falling on EN. |
VVDDP = 5V | 1.7 | 1.9 | 2.0 | V |
| VIT_HYS(EN) | Input threshold voltage hysteresis on EN. |
VVDDP = 5V | 0.5 | V | ||
| VIT_+(CE) | Input threshold voltage rising on CE. |
VVDDP = 5V | 2.3 | 2.5 | 2.7 | V |
| VIT_-(CE) | Input threshold voltage falling on CE. |
VVDDP = 5V | 1.7 | 1.9 | 2.0 | V |
| VIT_HYS(CE) | Input threshold voltage hysteresis on CE. |
VVDDP = 5V | 0.5 | V | ||
| VOL | Low level output voltage. PGOOD FLT1 (TPSI310x, TPSI311x, TPSI3133) FLT2 (TPSI311x) ALM1 (TPSI310x, TPSI312x, TPSI3133) ALM2 (TPSI32x) |
VVDDP = 4.5V to 5.5V, IOL = 2mA. Outputs enabled. |
0.4 | V | ||
| IOL | Low level output current. PGOOD FLT1 (TPSI310x, TPSI311x, TPSI3133) FLT2 (TPSI311x) ALM1 (TPSI310x, TPSI312x, TPSI3133) ALM2 (TPSI312x) |
VVDDP = 4.5V to 5.5V, VOL = 0.4V. Outputs enabled. |
-2 | mA | ||
| VOL_FLT_CMP |
Open-drain output, low level output voltage. FLT_CMP1 (TPSI3133) |
VVDDP = 4.5V to 5.5V, IOL = 1mA, CE = 1, EN = 0. |
0.8 | V | ||
| IOL_FLT_CMP | Open-drain output, low level output current. FLT_CMP1 (TPSI3133) |
VVDDP = 4.5V to 5.5V, VOL = 0.8V, CE = 1, EN = 0. |
-1 | mA | ||
| ILKG | Leakage current. PGOOD FLT1 (TPSI310x, TPSI311x, TPSI3133) FLT2 (TPSI311x) ALM1 (TPSI310x, TPSI312x, TPSI3133) ALM2 (TPSI312x) |
VVDDP = 4.5V to 5.5V, Outputs disabled. |
2 | µA | ||
| REN_PULLDOWN | Internal resistor pull-down on EN. | VVDDP = 5V | 390 | 500 | 640 | kΩ |
| RCE_PULLDOWN | Internal resistor pull-down on CE. | VVDDP = 5V | 390 | 500 | 640 | kΩ |
| REFERENCE | ||||||
| VREF | Internal reference voltage. TPSI3100, TPSI3110, TPSI3120 devices. |
TA = 25°C |
0.31 | V | ||
| Internal reference voltage. TPSI3103, TPSI3113, TPSI3123, TPSI3133 devices. |
TA = 25°C |
1.23 | V | |||
| VREF_TOL | Internal reference voltage tolerance. | -1.5 | 1.5 | % | ||
| COMPARATORS | ||||||
| RCMP_PULLDOWN | Internal resistor pull-down. FLT1_CMP, ALM1_CMP (TPSI310x, TPSI3133) FLT1_CMP, FLT2_CMP (TPSI311x) ALM1_CMP. ALM2_CMP (TPSI312x) |
For TPSI3133 only, EN = 5V. For all other devices, EN = 0V or 5V. |
1.3 | 2.8 | 3.8 | MΩ |