SLVSGG5D November 2021 – May 2025 TPS2597
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Input supply voltage (VIN) | 12 V |
| Undervoltage threshold (VIN(UV)) | 10.8 V |
| Overvoltage threshold (VIN(OV)) | 13.2 V |
| Output Power Good threshold (VPG) | 11.4 V |
| Maximum continuous current | 7 A |
| Load transient blanking interval (tITIMER) | 1 ms |
| Output capacitance (COUT) | 470 μF |
| Output rise time (tR) | 20 ms |
| Overcurrent threshold (ILIM) | 7.7 A |
| Overcurrent response | Circuit breaker |
| Fault response | Latch-off |