SLVSGG5D November 2021 – May 2025 TPS2597
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVLO | Overvoltage lock-out response time | TPS25970x and TPS25974x, VOVLO > VOV(R) to VOUT↓ | 1.2 | µs | ||
| tOVC | Overvoltage clamp response time | TPS25972x, VIN > VOVC to VOUT↓ | 5 | µs | ||
| tCB | Circuit-Breaker response time | TPS25974x, IOUT > ILIM + 30% to VOUT↓ | 2 | µs | ||
| tLIM | Current limit response time | TPS25970x and TPS25972x, IOUT > ILIM + 30% to IOUT settling to within 5% of ILIM | 465 | µs | ||
| tSC | Short-circuit response time | IOUT > 3x ILIM to output current cut off | 550 | ns | ||
| tFT | Fixed fast-trip response time | IOUT > IFT to IOUT↓ | 550 | ns | ||
| tTSD,RST | Thermal Shutdown auto-retry Interval | Device enabled and TJ < TSD - TSDHYS | 110 | ms | ||
| tPGA | PG assertion de-glitch time | VPGTH > VPGTH(R) to PG↑ | 14 | µs | ||
| tPGD | PG de-assertion de-glitch time | VPGTH < VPGTH(F) to PG↓ | 14 | µs | ||