SLVSGG5D November 2021 – May 2025 TPS2597
PRODUCTION DATA
| PARAMETER | VIN |
CdVdt = Open | CdVdt = 1800 pF | CdVdt = 3300 pF | UNITS | |
|---|---|---|---|---|---|---|
| SRON | Output rising slew rate | 2.7 V | 8.922 | 1.218 | 0.72 | V/ms |
| 12 V | 21.45 | 1.562 | 0.901 | |||
| 23 V | 34.16 | 1.761 | 1.003 | |||
| tD,ON | Turn on delay | 2.7 V | 0.138 | 0.505 | 0.79 | ms |
| 12 V | 0.145 | 0.979 | 1.659 | |||
| 23 V | 0.15 | 1.478 | 2.562 | |||
| tR | Rise time | 2.7 V | 0.242 | 1.771 | 2.993 | ms |
| 12 V | 0.446 | 6.131 | 10.63 | |||
| 23 V | 0.538 | 10.43 | 18.31 | |||
| tON | Turn on time | 2.7 V | 0.379 | 2.277 | 3.783 | ms |
| 12 V | 0.582 | 7.11 | 12.29 | |||
| 23 V | 0.668 | 11.91 | 20.87 | |||
| tD,OFF | Turn off delay | 2.7 V | 22.1 | 22.1 | 22.1 | µs |
| 12 V | 18.9 | 18.9 | 18.9 | |||
| 23 V | 16.5 | 16.5 | 16.5 | |||