SLVSGG5D November 2021 – May 2025 TPS2597
PRODUCTION DATA
| Parameter | Pin | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VIN | Input voltage range | IN | 2.7 | 23(1) | V |
| VOUT | Output voltage range | OUT | VIN | V | |
| VEN/UVLO | EN/UVLO pin voltage range | EN/UVLO | 5(2) | V | |
| VOV | OVLO pin voltage range (TPS25970x and TPS25974x variants only) | OVLO | 0.5 | 1.5 | V |
| VdVdT | dVdT pin capacitor voltage rating | dVdt | VIN + 5 V | V | |
| VPGTH | PGTH pin voltage range | PGTH | 5 | V | |
| VFLTB | FLT pin voltage range | FLT | 5 | V | |
| VPG | PG pin voltage range | PG | 5 | V | |
| VITIMER | ITIMER pin capacitor voltage rating | ITIMER | 4 | V | |
| RILM | ILM pin resistance to GND | ILM | 715 | 6650 | Ω |
| IMAX | Continuous switch current, TJ ≤ 125 ℃ | IN to OUT | 7 | A | |
| TJ | Junction temperature | –40 | 125 | °C | |