SLVSGL9B December 2022 – October 2024 TPS25762-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TVSP | ||||||
| VTVSP_PU | Pull up voltage for configuration (1) | 0 < ITVSP < 1 mA | 5.3 | 5.5 | 5.7 | V |
| Decode 0 | Device configuration decode | RTVSP = Open | 1 | µA | ||
| Decode 1 | Device configuration decode | RTVSP = 93.1 kΩ | 56.9 | 61.2 | µA | |
| Decode 2 | Device configuration decode | RTVSP = 47.5 kΩ | 111.6 | 120 | µA | |
| Decode 3 | Device configuration decode | RTVSP = 29.4 kΩ - TPS257xxC-Q1, RTVSP = 26.7 kΩ - TPS257xxD-Q1 | 180.3 | 193.9 | µA | |
| Decode 4 | Device configuration decode | RTVSP = 20.0 kΩ - TPS257xxC-Q1, RTVSP = 18.2 kΩ - TPS257xxD-Q1 | 265 | 285 | µA | |
| Decode 5 | Device configuration decode | RTVSP = 14.7 kΩ - TPS257xxC-Q1, RTVSP = 13.0 kΩ - TPS257xxD-Q1 | 360.5 | 387.8 | µA | |
| Decode 6 | Device configuration decode | RTVSP = 11.0 kΩ - TPS257xxC-Q1, RTVSP = 9.53 kΩ - TPS257xxD-Q1 | 481.8 | 518.2 | µA | |
| Decode 7 | Device configuration decode | RTVSP = 8.45 kΩ - TPS257xxC-Q1, RTVSP = 7.5 kΩ - TPS257xxD-Q1 | 627.2 | 674.6 | µA | |
| Decode 8 | Device configuration decode | RTVSP = 6.65 kΩ - TPS257xxC-Q1, RTVSP = 5.6 kΩ - TPS257xxCA-Q1 and TPS257xxD-Q1 | 797 | 857.1 | µA | |
| ITVSP(ILIMIT) | Current limit when TVSP is sourcing. | CTVSP = open; RTVSP = open. All Px_Dy = 0 V and Px_CCy = 0 V. VTVSP = 0 V. Measure current flowing out of TVSP. | 1.1 | 1.44 | 1.83 | mA |