The TPS25762-Q1 is a fully integrated USB Type-C® Power
Delivery (PD) charging port controller with integrated Buck-Boost converter for
automotive single USB port applications. Functionality includes: integrated
Buck-Boost converter with 4 power switches; an ARM
Cortex-M0; USB port controller with Type-C cable plug and
orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2)
detection; USB Endpoint PHY; device power management and supervisory circuitry; and
connector pin overvoltage and short-circuit protection.
An intelligent System Power Management (SPM) Engine
maximizes delivered USB power while protecting the system from automotive battery
transient and over-temperature conditions.
Device
configuration settings are selected through an intuitive graphical user
interface (GUI).
The TPS25762-Q1 is a fully integrated USB Type-C® Power
Delivery (PD) charging port controller with integrated Buck-Boost converter for
automotive single USB port applications. Functionality includes: integrated
Buck-Boost converter with 4 power switches; an ARM
Cortex-M0; USB port controller with Type-C cable plug and
orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2)
detection; USB Endpoint PHY; device power management and supervisory circuitry; and
connector pin overvoltage and short-circuit protection.
An intelligent System Power Management (SPM) Engine
maximizes delivered USB power while protecting the system from automotive battery
transient and over-temperature conditions.
Device
configuration settings are selected through an intuitive graphical user
interface (GUI).