SLVSGL9B December 2022 – October 2024 TPS25762-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002 | ±2000(1) | V | |
| V(ESD) | Electrostatic discharge | Charged-device model (CDM), per AEC Q100-011 | ±750(2) | V | |
| V(ESD) | Electrostatic discharge | IEC61000-4-2 Contact discharge 150 pF, 330 Ω. | OUT, CSP, CSN/BUS, PA_CC1, PA_CC2, PA_DP, PA_DM | ±2000(3) | V |
| V(ESD) | Electrostatic discharge | IEC61000-4-2 Contact discharge 150 pF, 330 Ω. | OUT, CSP, CSN/BUS, PA_CC1, PA_CC2, PA_DP, PA_DM | ±2000(3) | V |
| V(ESD) | Electrostatic discharge | ISO 10605 Contact discharge 330 pF, 330 Ω. | OUT, CSP, CSN/BUS, PA_CC1, PA_CC2, PA_DP, PA_DM | ±2000(3) | V |
| V(ESD) | Electrostatic discharge | ISO 10605 Air-gap discharge 330 pF, 330 Ω. | OUT, CSP, CSN/BUS, PA_CC1, PA_CC2, PA_DP, PA_DM | ±2000(3) | V |