SLVSH18C December 2024 – October 2026 TPS4HC120-Q1
PRODUCTION DATA
When switching an inductive load off, the inductive reactance tends to pull the output voltage negative. Excessive negative voltage can cause the power FET to break down. To protect the power FET, an internal clamp between drain and source is implemented, namely VDS(clamp).
During the period of demagnetization (tdecay), the power FET is turned on for inductance-energy dissipation. The total energy is dissipated in the high-side switch. Total energy includes the energy of the power supply (E(VS)) and the energy of the load (E(load)). If resistance is in series with inductance, some of the load energy is dissipated on the resistance.
When an inductive load switches off, E(HSS) causes high thermal stressing on the device. The upper limit of the power dissipation depends on the device intrinsic capacity, ambient temperature, and board dissipation.
Figure 7-12 Drain-to-Source Clamping Structure
Figure 7-13 Inductive Load Switching-Off DiagramFrom the high-side switch perspective, E(HSS) equals the integration value during the demagnetization period.
When R approximately equals 0, E(HSD) is given simply as:
VDS(clamp) voltage changes by approximately 1V during the active-to-standby transition after switching off an inductive load. This change in clamp voltage does not present any risk to the long-term reliability of the device.
The recommendation for PWM-controlled inductive loads is to add the external freewheeling circuitry shown in Figure 7-14 to protect the device from repetitive power stressing. The TVS is used to achieve the fast decay.