SLVSH51B July 2023 – February 2025 TPS631012 , TPS631013
PRODUCTION DATA
Return to Register Map
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| NIL[3:0] | EN_FAST_DVS | EN_SCP | NIL | CONVERTER_EN | |||
| R | R/W | R/W | R | R/W | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | NIL[3:0] | R | 0b0000 | Not used. During write operations data for these bits are ignored. During read operations 0 is returned |
| 3 | EN_FAST_DVS | R/W | 0b1 | Sets DVS to fast mode 0 : DISABLE, 1 : ENABLE |
| 2 | EN_SCP | R/W | 0b0 | Enable short circuit hiccup protection 0 : DISABLE, 1 : ENABLE |
| 1 | NIL | R | 0b0 | Not used. |
| 0 | CONVERTER_EN | R/W | 0b0 | Enable Converter ('AND'ed with EN-pin) 0 : DISABLE, 1 : ENABLE |