SLVSH51B July 2023 – February 2025 TPS631012 , TPS631013
PRODUCTION DATA
The TPS631012 and TPS631013 can generate output voltages from 1.0 V to 5.5 V with a 25 mV step. The Register VOUT is used to set the output voltage:
VOUT[7 :0] is the 8-bit value in the Register VOUT.
The dynamic voltage scaling control bit of EN_FAST_DVS in Register CONTROL1 controls the VOUT settling time when VOUT is set between different voltages.