SLVSH51B July 2023 – February 2025 TPS631012 , TPS631013
PRODUCTION DATA
The device can support reverse current operation (the current flows from VOUT pin to VIN pin) in FPWM mode. If the internal output feedback voltage is higher than the reference voltage, the converter regulation forces a current into the input capacitor. The reverse current operation is independent of the VIN voltage or VOUT voltage ratio, hence it is possible on all device operation modes boost, buck, or buck-boost.