SLVSH51B July   2023  – February 2025 TPS631012 , TPS631013

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Rating
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics 
    6. 6.6 Timing Requirements
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Enable and Soft Start
      3. 7.3.3 Device Enable (EN)
      4. 7.3.4 Output Voltage Control
      5. 7.3.5 Mode Selection (PFM/FPWM)
      6. 7.3.6 Output Discharge
      7. 7.3.7 Reverse Current Operation
      8. 7.3.8 Protection Features
        1. 7.3.8.1 Input Overvoltage Protection
        2. 7.3.8.2 Output Overvoltage Protection
        3. 7.3.8.3 Short Circuit Protection/Hiccup
        4. 7.3.8.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 7.5.3 I2C Update Sequence
    6. 7.6 Register Map
      1. 7.6.1 Register Description
        1. 7.6.1.1 Register Map
        2. 7.6.1.2 Register CONTROL1 (Register address: 0x02; Default: 0x08)
        3. 7.6.1.3 Register VOUT (Register address: 0x03; Default: 0x5C)
        4. 7.6.1.4 Register CONTROL2 (Register address: 0x05; Default: 0x45)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Setting the Output Voltage
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Features

  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.0V to 5.5V output voltage range(adjustable)
  • High output current capability, 3A peak switch current
    • 2A IOUT for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A IOUT for VIN ≥ 2.7V, VOUT = 3.3V
  • High efficiency over the entire load range
    • 8μA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnection
    • Forward and backward current limit
  • Default setting of internal EN
    • TPS631012 and TPS631012X(X=1,2,3): CONVERTER_EN = 0
    • TPS631013: CONVERTER_EN = 1
  • Small solution size
    • Small 1µH inductor
    • 1.803mm × 0.905mm in WCSP