SLVSH51B July   2023  – February 2025 TPS631012 , TPS631013

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Rating
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics 
    6. 6.6 Timing Requirements
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Undervoltage Lockout (UVLO)
      2. 7.3.2 Enable and Soft Start
      3. 7.3.3 Device Enable (EN)
      4. 7.3.4 Output Voltage Control
      5. 7.3.5 Mode Selection (PFM/FPWM)
      6. 7.3.6 Output Discharge
      7. 7.3.7 Reverse Current Operation
      8. 7.3.8 Protection Features
        1. 7.3.8.1 Input Overvoltage Protection
        2. 7.3.8.2 Output Overvoltage Protection
        3. 7.3.8.3 Short Circuit Protection/Hiccup
        4. 7.3.8.4 Thermal Shutdown
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 7.5.3 I2C Update Sequence
    6. 7.6 Register Map
      1. 7.6.1 Register Description
        1. 7.6.1.1 Register Map
        2. 7.6.1.2 Register CONTROL1 (Register address: 0x02; Default: 0x08)
        3. 7.6.1.3 Register VOUT (Register address: 0x03; Default: 0x5C)
        4. 7.6.1.4 Register CONTROL2 (Register address: 0x05; Default: 0x45)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Setting the Output Voltage
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Standard-, Fast-, and Fast-Mode Plus Protocol

The controller initiates a data transfer by generating a start condition. The start condition is when a high-to-low transition occurs on the SDA line while SCL is high, as shown in Figure 7-4. All I2C-compatible devices recognize a start condition.

TPS631012 TPS631013 START and STOP ConditionsFigure 7-4 START and STOP Conditions

The controller then generates the SCL pulses and transmits the 7-bit address and the read/write direction bit, R/W, on the SDA line. During all transmissions, the controller ensures that data is valid. A valid data condition requires the SDA line to be stable during the entire high period of the clock pulse (see Figure 7-5). All devices recognize the address sent by the controller and compare it to their internal fixed addresses. Only the target device with a matching address generates an acknowledge (see Figure 7-6) by pulling the SDA line low during the entire high period of the ninth SCL cycle. Upon detecting this acknowledge, the controller knows that communication link with a target has been established.

TPS631012 TPS631013 Bit Transfer on the Serial InterfaceFigure 7-5 Bit Transfer on the Serial Interface

The controller generates further SCL cycles to either transmit data to the target (R/W bit 1) or receive data from the target (R/W bit 0). In either case, the receiver needs to acknowledge the data sent by the transmitter. An acknowledge signal can either be generated by the controller or by the target, depending on which one is the receiver. 9-bit valid data sequences consisting of 8-bit data and 1-bit acknowledge can continue as long as necessary.

To signal the end of the data transfer, the controller generates a stop condition by pulling the SDA line from low to high while the SCL line is high (see Figure 7-4). This low level to high level transition on the SDA line when the SCL is at high releases the bus and stops the communication link with the addressed target. All I2C-compatible devices must recognize the stop condition. Upon the receipt of a stop condition, all devices know that the bus is released and they wait for a start condition followed by a matching address.

Attempting to read data from register addresses not listed in this section results in 00h being read out.

TPS631012 TPS631013 Acknowledge on the I2C Bus Figure 7-6 Acknowledge on the I2C Bus
TPS631012 TPS631013 Bus
                    Protocol Figure 7-7 Bus Protocol