SLVSH61C March   2025  – November 2025 TPS7H4102-SEP , TPS7H4104-SEP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VIN and Power VIN Pins (VIN and PVIN)
      2. 8.3.2 Voltage Reference
      3. 8.3.3 Setting VOUTx
        1. 8.3.3.1 VOUTx with Error
        2. 8.3.3.2 Minimum Output Voltage
        3. 8.3.3.3 Maximum Output Voltage
      4. 8.3.4 Enable and EN_SEQ
        1. 8.3.4.1 ENx and External UVLO
        2. 8.3.4.2 Sequence UP/DOWN (EN_SEQ)
      5. 8.3.5 Power Good (PWRGDx)
      6. 8.3.6 Adjustable Switching Frequency, Synchronization (SYNC) and Relative Phase Shift
        1. 8.3.6.1 Internal Clock Mode
        2. 8.3.6.2 External Clock Mode and Switchover
        3. 8.3.6.3 Relative Phase Shift
      7. 8.3.7 Turn-On Behavior
        1. 8.3.7.1 Pulse Skipping During Start-up
        2. 8.3.7.2 Soft-Start (SS_TRx)
        3. 8.3.7.3 Safe Start-up Into Pre-biased Outputs
        4. 8.3.7.4 Tracking and Sequencing (SS_TRx)
      8. 8.3.8 Protection Modes
        1. 8.3.8.1 Overcurrent Protection
          1. 8.3.8.1.1 High-Side Cycle by Cycle Overcurrent Protection (IOC_HSx)
          2. 8.3.8.1.2 Low-Side Sourcing Overcurrent Protection (IOC_LS_SOURCINGx)
          3. 8.3.8.1.3 COMPx Clamp Shutdown (COMPxCLAMP)
          4. 8.3.8.1.4 Low-Side Overcurrent Sourcing and Sinking Protection
        2. 8.3.8.2 Output Overvoltage Protection (OVP)
        3. 8.3.8.3 Thermal Shutdown
      9. 8.3.9 Error Amplifier and Loop Response
        1. 8.3.9.1 Error Amplifier
        2. 8.3.9.2 Power Stage Transconductance
        3. 8.3.9.3 Slope Compensation
        4. 8.3.9.4 Frequency Compensation
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Operating Frequency
        2. 9.2.2.2 Output Inductor Selection
        3. 9.2.2.3 Output Capacitor Selection
        4. 9.2.2.4 Input Capacitor Selection
        5. 9.2.2.5 Soft-Start Capacitor Selection
        6. 9.2.2.6 Undervoltage Lockout (UVLO) Set Point
        7. 9.2.2.7 Output Voltage Feedback Resistor Selection
        8. 9.2.2.8 Slope Compensation Requirements
        9. 9.2.2.9 Compensation Component Selection
      3. 9.2.3 Application Curves
    3. 9.3 Parallel Operation
      1. 9.3.1 Input and Output Capacitance Reduction
        1. 9.3.1.1 Output Capacitance Reduction
        2. 9.3.1.2 Input Capacitance Reduction
    4. 9.4 Termination Guidelines for Unused Channels
    5. 9.5 Power Supply Recommendations
    6. 9.6 Layout
      1. 9.6.1 Layout Guidelines
      2. 9.6.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Layout Guidelines

  • Layout is a critical portion of good power supply design. See Section 9.6.2 for a PCB layout example.
  • Users are recommended to include a large topside area filled with ground. This top layer ground area can be connected to the internal ground layers using vias at the input bypass capacitor, the output filter capacitor, and directly under the TPS7H410x device to provide a thermal path from the exposed thermal pad to ground. The topside ground area together with the internal ground plane must provide adequate heat dissipating area.
  • Users are recommended that the thermal pad under the TPS7H410x is tied to GND on internal ground layers utilizing vias. The thermal pad does not need to directly connect to ground on the top layer to provide noise isolation between the thermal pad ground and the topside PGND, which can be noisy.
  • There are several signal paths that conduct fast changing currents or voltages that can interact with stray inductance or parasitic capacitance to generate noise or degrade the power supply's performance. To help eliminate these problems, the PVIN pin can be bypassed to ground with a low ESR ceramic bypass capacitor with an X7R dielectric.
  • Take care minimize the loop area formed by the bypass capacitor connections, the PVIN pins, and the ground connections.
  • The VIN pin must also be bypassed to ground using a low ESR ceramic capacitor with an X7R dielectric. Make sure to connect this capacitor to the quieter analog ground trace (if utilized) rather than the power ground trace of the PVIN bypass capacitor.
  • Since the SW connection is the switching node, the output inductor can be located close to the SW pins and the PCB conductor area minimized to prevent excessive capacitive coupling.
  • The output filter capacitor ground can use the same power ground as the PVIN input bypass capacitor. Try to minimize this conductor length while maintaining adequate width.
  • Keep the feedback trace away from inductor EMI and other noise sources. Run the feedback trace as far from the inductor, switch (SW) node, and noisy power traces as possible. Avoid routing this trace directly under the output inductor if possible. If not possible, make sure that the trace is routed on another layer with a ground layer separating the trace and inductor.
  • Keep the resistive divider used to generate the VSNSx voltage as close to the device pin as possible to reduce noise pickup.
  • The RT and COMP pins are sensitive to noise, so components around these pins can be located as close as possible to the IC and routed with minimal trace lengths.
  • Make all of the power (high current) traces as short, direct, and thick as possible.
  • Users can possibly obtain acceptable performance with alternate PCB layouts.