SLVSHA4 June 2024 DRV8421
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | NO. | ||||
| 4-wire input (8421A) | 2-wire input (8421B) | ||||
| IN1 | 2 | 3 | I | Input 1 | Controls OUT1 |
| IN2 | 3 | 4 | I | Input 2 | Controls OUT2 |
| IN3 | 4 | - | I | Input 3 | Controls OUT3 |
| IN4 | 5 | - | I | Input 4 | Controls OUT4 |
| EN | - | 2 | I | Enable Pin | Enable or sleep mode input. Device enables with pin pulled high; sleep mode activated with pin pulled low for time more than tSLEEP |
| nFAULT | - | 5 | OD | Fault Indication Pin | Pulled logic low with fault condition; open-drain output requires external pullup |
| OUT1 | 10 | 10 | O | Output 1 | Controls OUT1; internal pulldown |
| OUT2 | 9 | 9 | O | Output 2 | Controls OUT2; internal pulldown |
| OUT3 | 8 | 8 | O | Output 3 | Controls OUT3; internal pulldown |
| OUT4 | 7 | 7 | O | Output 4 | Controls OUT4; internal pulldown |
| GND | 6 | 6 | PWR | Device ground | GND pin to be connected to ground |
| VM | 1 | 1 | PWR | Power supply | Connect to motor power supply; bypass to GND with a 0.1 and 10μF (minimum) ceramic capacitor rated for VM |
| COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM | VM | GND | 10µF (minimum) ceramic capacitor rated for VM |
| CVM | VM | GND | 0.1µF ceramic capacitor rated for VM |
| RnFAULT | VCC(1) | nFAULT | >1kΩ |