SLVSHA4 June 2024 DRV8421
PRODUCTION DATA
The two drivers can be used in parallel to deliver twice the current to a single motor. To enter parallel mode in DRV8421A, the 4-wire input version, the following actions must be taken (refer to Figure 7-7):
To exit parallel mode, all inputs must be made independent and the device must be powered-up.
| Inputs | Outputs | Function | ||||||
|---|---|---|---|---|---|---|---|---|
| IN1 | IN2 | IN3 | IN4 | OUT1 | OUT2 | OUT3 | OUT4 | |
| 0 | 0 | 0 | 0 | Off | Off | Off | Off | Standby (Hi-Z) |
| 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | Forward |
| 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | Reverse |
| 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | Brake |
For the DRV8421B, the 2-wire input version, parallel mode operation can be achieved by taking the following steps (refer to Figure 7-8):
To exit parallel mode, all inputs must be made independent and the device must be powered-up.
| Inputs | Outputs | Function | |||||
|---|---|---|---|---|---|---|---|
| EN | IN1 | IN2 | OUT1 | OUT2 | OUT3 | OUT4 | |
| L | X | X | Off | Off | Off | Off | Standby/Low Power Sleep Mode |
| H | L | L | H | L | H | L | Forward |
| H | H | L | H | L | H | Reverse | |
Providing 50% duty cycle to IN1/IN2 tied together will stop the motor in DRV8421B Parallel Mode. To move forward, provide a duty cycle lower than 50%. To move reverse, provide a duty cycle higher than 50%.