SLVSHA4 June 2024 DRV8421
PRODUCTION DATA
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| 1 | t1 | Delay time, xIN1 to xOUT1 | 100 | 600 | ns |
| 2 | t2 | Delay time, xIN2 to xOUT1 | 100 | 600 | ns |
| 3 | t3 | Delay time, xIN1 to xOUT2 | 100 | 600 | ns |
| 4 | t4 | Delay time, xIN2 to xOUT2 | 100 | 600 | ns |
| 5 | tR | Output rise time | 50 | 150 | ns |
| 6 | tF | Output fall time | 50 | 150 | ns |