SLVSHD4A October 2024 – March 2025 DRV8376
PRODUCTION DATA
If at any time the voltage on GVDD pin falls lower than the VGVDD_UV threshold, all of the integrated FETs, driver charge-pump and digital logic controller are disabled. Normal operation resumes (driver operation) when the GVDD undervoltage condition is removed. The RESET bit is latched high in the device status (DEV_STS) register once the device presumes VM. The RESET bit remains high until cleared through the CLR_FLT bit or an nSLEEP pin reset pulse (tRST).