SLVSHE3A June 2024 – July 2025 DRV2911-Q1
PRODUCTION DATA
Table 6-1 lists the recommended values of the external components for the driver.
| COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CPVDD1 | PVDD | PGND | X5R or X7R, 0.1-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
| CPVDD2 | PVDD | PGND | ≥ 10-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
| CCP | CP | PVDD | X5R or X7R, 16-V, 1-µF |
| CFLY | CPH | CPL | X5R or X7R, 47-nF, TI recommends a capacitor voltage rating at least twice the normal operating voltage |
| CAVDD | AVDD | AGND | X5R or X7R, 1-µF, ≥ 6.3-V. In order for AVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7-µF to 1.3-µF at 3.3-V across operating temperature. |
| CVREF | VREF | AGND | X5R or X7R, 0.1-μF, 6.3-V capacitor |
| RFAULTZ | AVDD | FAULTZ | 5.1-kΩ, Pullup resistor |
| RBIAS | RBIAS | AVDD | 47 kΩ, bias resistor |
| RSLEW | SLEW | AGND or AVDD | Slew rate hardware interface |
| ROCP | OCP | AGND | OCP hardware interface |