SLVSHE3A June 2024 – July 2025 DRV2911-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VPVDD | Power supply voltage | VPVDD | 4.5 | 24 | 35 | V |
| fPWM | Output PWM frequency | OUTA, OUTB | 200 | kHz | ||
| IOUT(1) | Peak output current | OUTA, OUTB | 8 | A | ||
| VIN | Logic input voltage | OUTOFF, PWMx, RESETZ | –0.1 | 5.5 | V | |
| VOD | Open drain pullup voltage | FAULTZ | –0.1 | 5.5 | V | |
| IOD | Open drain output current | FAULTZ | 5 | mA | ||
| VVREF | Voltage reference pin voltage | VREF | 2.8 | AVDD | V | |
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating Junction temperature | –40 | 150 | °C | ||