SLVSHF4A November 2024 – October 2025 LP5899
PRODUCTION DATA
The internal clock watchdog timer (tWD,OSC) is automatically enabled upon exit from POR. If the internal oscillator stops toggling for more than tWD,OSC, the watchdog expires and the FAULT pin is pulled low. The fault is latched and when the oscillator begins toggling again, the FLAG_OSC and FLAG_ERR are set to 1. The SPI controller can access the LP5899 and write 1 to CLR_FLAG to clear the flags.