SLVSHF4A November 2024 – October 2025 LP5899
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2.5 | 5.5 | V | |
| Voltage on pins | SDI, SCLK, CS, SIN | 0 | VCC | V | |
| SDO, DRDY, SOUT, CLK_O | 0 | VCC | V | ||
| FAULT | 0 | VCC | V | ||
| fSCLK | SPI clock frequency | 20 | MHz | ||
| CVCC | VCC decoupling capacitor | 100 | nF | ||
| TA | Ambient temperature | –40 | 85 | °C | |