SLVSHK6A March 2025 – March 2026 TPS61381-Q1
PRODUCTION DATA
TPS61381-Q1 supports status indication function with its STATUS pin. The STATUS pin operates as an open-drain digital output to indicate the IC status or trigger interrupt of your system MCU.
TPS61381-Q1 STATUS pin supports indicating multiple items by configuring I2C register 0DH (Bit 3 to Bit 7). The pin is set to indicate BST_ACTIVE (boost active) status by default. When the device enters boost mode, the STATUS pin is pulled low to indicate a boost active status. The pin can also be configured to output charge done, thermal shutdown or TS fault signal. If multiple status items are selected, the pin output the NOR logic of all items (Pull low if any of the status is triggered).
|
Register 0DH Bit |
Selected Item |
Description |
|---|---|---|
|
[7] |
INC_BST |
BST_ACTIVE status is included in the STATUS pin. Output low when entering boost mode. |
|
[6] |
INC_ABST |
ALRT_BST_ACTIVE status is included in the STATUS pin. Output low when boost mode has been entered since last read. |
|
[5] |
INC_ADN |
ALRT_CHGR_DONE status is included in the STATUS pin. Output low when charge done has been triggered since last read. |
|
[4] |
INC_TSD |
THRM_SD status is included in the STATUS pin. Output low when thermal shutdown protection is triggered. |
|
[3] |
INC_TSFAULT |
TS_FAULT status is included in the STATUS pin. Output low when TS pin detects cold/hot temperature over range. |