VIN = 3.6V, VOUT
= 5V, TA = 25°C, unless otherwise noted

| VIN = 1.8V, 3.3V, 3.6V, 4.8V. Auto
PFM |
Figure 5-1 Efficiency vs Output Current VOUT = 5V
| VIN = 1.8V, 3.3V, 3.6V, 4.8V;
VOUT = 5V |
Figure 5-3 Load
Regulation in Auto PFM with internal resistor divider (fixed 5.0V)
| VIN = 3.6V; VOUT = 5V;
TJ=-40°C to +125°C |
Figure 5-5 Reference Voltage vs Temperature
| VIN = 1.8V, 3.3V; VOUT = 5V;
TJ=-40°C to +125°C, |
| No
switching |
Figure 5-7 Quiescent Current into VIN vs Temperature
| VIN = 1.8V, 3.3V, 3.6V, 4.8V. Forced
PWM |
Figure 5-2 Efficiency vs Output Current VOUT = 5V
| VIN = 1.8V, 3.3V, 3.6V, 4.8V;
VOUT = 5V |
Figure 5-4 Load
Regulation in Forced PWM with internal resistor divider (fixed 5.0V)
| VIN =VSW= 1.8V, 3.3V, 5V;
VOUT = 0V; TJ=-40°C to
+125°C |
Figure 5-6 Shutdown Current vs Temperature
| VIN= 1.8V; VOUT = 2.2V, 3.3V,
5V; TJ=-40°C to +125°C |
| No
switching |
Figure 5-8 Quiescent Current into VOUT vs Temperature