|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±750 |
(1) JEDEC document JEP155 states that 500V HBM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 500V HBM is possible with the
necessary precautions. Pins listed as ±2000V may actually have higher performance.
(2) JEDEC document JEP157 states that 250V CDM allows safe manufacturing with a
standard ESD control process. Manufacturing with less than 250V CDM is possible with the
necessary precautions. Pins listed as ±500V may actually have higher performance.