SLVSHL0F June 2024 – December 2025 TPSM81033
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VIN | Input voltage range | 1.8 | 5.5 | V | ||
| VIN_UVLO | Under-voltage lockout threshold | VIN rising | 1.7 | 1.79 | V | |
| VIN falling | 1.6 | V | ||||
| VIN_HYS | VIN UVLO hysteresis | 65 | mV | |||
| IQ | Quiescent current into AVIN pin | IC enabled, No load, No switching VAVIN = 1.8V to 5.5V, VFB = VREF + 0.1V, TJ up to 125°C | 13 | 20 | 25 | µA |
| Quiescent current into VOUT pin | IC enabled, No load, No switching VOUT = 2.2V to 5.5V, VFB = VREF + 0.1V, TJ up to 125°C | 5.3 | 8.4 | µA | ||
| ISD | Shutdown current into AVIN and PVIN pin | IC disabled, VAVIN = VPVIN = 3.6V, TJ = 25°C | 0.1 | 0.2 | µA | |
| OUTPUT | ||||||
| VOUT | Output voltage setting range | 2.2 | 5.5 | V | ||
| VOUT (fixed 5V) | Fixed output voltage | FB connected to AVIN VIN < VOUT, PWM mode |
4.93 | 5 | 5.07 | V |
| VREF | Reference voltage at the FB pin | PWM mode | 591 | 600 | 609 | mV |
| VREF | Reference voltage at the FB pin | PFM mode | 606 | mV | ||
| VOVP | Output over-voltage protection threshold | VOUT rising | 5.5 | 5.75 | 6.0 | V |
| VOVP_HYS | Over-voltage protection hysteresis | 0.11 | V | |||
| IFB_LKG | Leakage current at FB pin | TJ = 25°C | 4 | 25 | nA | |
| IFB_LKG | Leakage current at FB pin | TJ = 125°C | 5 | 30 | nA | |
| IVOUT_LKG | Leakage current into VOUT pin | IC disabled, VAVIN = 0V, VPVIN = 0V, VOUT = 5.5V, TJ = 25°C | 0.2 | 0.5 | µA | |
| POWER SWITCH | ||||||
| RDS(on) | High-side MOSFET on resistance | VOUT = 5.0V | 46 | mΩ | ||
| RDS(on) | Low-side MOSFET on resistance | VOUT = 5.0V | 22 | mΩ | ||
| fSW | Switching frequency | VAIN = 3.6V, VOUT = 5.0V, PWM mode | 2.0 | 2.4 | 2.8 | MHz |
| ILIM_SW | Valley current limit | VAVIN = 3.6V, VOUT = 5.0V, MODE=0 | 1.45 | 2 | 2.25 | A |
| ILIM_SW | Valley current limit | VAVIN = 3.6V, VOUT = 5.0V, MODE=1 | 1.4 | 1.95 | 2.85 | A |
| IREVERSE | Reverse current limit (MODE=1) | VAVIN = 3.6V, VOUT = 5.0V; MODE = 1 | -1.4 | A | ||
| ILIM_CHG | Pre-charge current(1) | VAVIN = 1.8- 5.5V, VOUT < 0.4V | 330 | mA | ||
| LOGIC INTERFACE | ||||||
| VEN_H | EN logic high threshold | VAVIN > 1.8V or VOUT > 2.2V | 1.2 | V | ||
| VEN_L | EN logic low threshold | VAVIN > 1.8V or VOUT > 2.2V | 0.4 | V | ||
| VMODE_H | MODE Logic high threshold | VAVIN > 1.8V or VOUT > 2.2V | 1.2 | V | ||
| VMODE_L | MODE Logic Low threshold | VAVIN > 1.8V or VOUT > 2.2V | 0.4 | V | ||
| RDOWN | EN pins internal pull-down resistor | 10 | MΩ | |||
| RDOWN | MODE pins internal pull-down resistor | 1 | MΩ | |||
| PROTECTION | ||||||
| TSD | Thermal shutdown threshold(1) | TJ rising | 170 | °C | ||
| TSD | Thermal shutdown threshold(1) | TJ falling | 155 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis(1) | TJ falling below TSD | 15 | °C | ||