SLVSHL0F June 2024 – December 2025 TPSM81033
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Operating input voltage range | 1.8 | 5.5 | V | ||
| VOUT | Output voltage load regulation(1) | Auto PFM, internal divider, FB connected to AVIN | 1 | 1.4 | % | |
| Output voltage load regulation(1) | FPWM, internal divider, FB connected to AVIN | 1 | 0.2 | % | ||
| Output voltage load regulation(1) | Auto PFM, external divider | 4.2 | 1.4 | % | ||
| Output voltage load regulation(1) | FPWM, external divider | 4.2 | 0.2 | % | ||
| tSTARTUP | Start-up time with 0V pre-bias voltage | VIN = 3.6V, VOUT = 5V, IOUT = 0A, COUT is 4pcs 22uF/0603/6.3V/X5R | 800 | µs | ||