SLVSHO8 May 2026 TPS26741E-Q1
PRODUCTION DATA
The TPS26741E-Q1 has a PWM module available for various purposes such as controlling an LED or creating a dynamic voltage reference. The PWM module is configurable to have a duty cycle that is dynamic or fixed. The application firmware is also capable of dynamically setting the duty-cycle, for example to drive the VBUS voltage output from a DC/DC regulator.
When setting a fixed duty cycle the TPWM_ON and TPWM_TOTAL are controlled separately to set the duty-cycle (DC) TPWM_ON / TPWM_TOTAL. When configured to do so, the application firmware sets the DC as needed in different applications based on USB-PD or other kinds of events.
When using the dynamic duty-cycle option the duty-cycle varies periodically over TPWM_PERIOD. There are configurable options for sinusoidal, triangular, or sawtooth variations.
The P0_GPIOx used for the Px_PWM functionality is configurable for open-drain or push-pull mode, with or without the weak pullup or pulldown resistors enabled.