SLVSHO8 May 2026 TPS26741E-Q1
PRODUCTION DATA
The TPS26741E-Q1 supports the DisplayPort over USB Type-C as a DP source or DP sink. The TPS26741E-Q1 supports the HPD converter functions on P0_GPIOx pins. The PD messaging events are translated into high or low on the corresponding HPD pin in a DisplayPort transmitter system. Conversely, a DisplayPort receiver system translates high or low status on the transmitted HPD pin PD messages.