SLVSHO8 May 2026 TPS26741E-Q1
PRODUCTION DATA
The following figure shows the plug and orientation detection block at each Px_CCy pin. Each pin has identical detection circuitry. Depending upon the mode, the TPS26741E-Q1 enables the appropriate termination (IRp, RSNK, Ra, or none) and monitor the appropriate voltage thresholds via the Upper, Mid and/or Lower monitor to determine the state of each CC pin (SRC.Open, SRC.Rd, SRC.Ra, SNK.Rp, or SNK.Open). The states of each CC pin are used to implement the functionality described in the following subsections.